SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
These registers contain the N divider value for PLL1.
| BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7:6 | 0x159 | NA | 0 | Reserved | |
| 5:0 | 0x159 | PLL1_N[13:8] | 0 | The value of PLL1 N divider. | |
| Field Value | Divide Value | ||||
| 0 (0x00) | Not valid | ||||
| 1 (0x01) | 1 | ||||
| 7:0 | 0x15A | PLL1_N[7:0] | 120 | 2 (0x02) | 2 |
| ... | ... | ||||
| 16,383 (0x3FFF) | 16,383 | ||||