SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
| MSB | LSB |
|---|---|
| 0x15C[5:0] | 0x15D[7:0] |
This register contains the value of the PLL1 DLD counter.
| BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7:6 | 0x15C | NA | 0 | Reserved | |
| 5:0 | 0x15C | PLL1_DLD
_CNT[13:8] |
32 | The reference and feedback of PLL1 must be within the window of phase error, as specified by PLL1_WND_SIZE for this many phase detector cycles, before PLL1 digital lock detect is asserted. | |
| Field Value | Delay Value | ||||
| 0 (0x00) | Reserved | ||||
| 1 (0x01) | 1 | ||||
| 7:0 | 0x15D | PLL1_DLD
_CNT[7:0] |
0 | 2 (0x02) | 2 |
| 3 (0x03) | 3 | ||||
| ... | ... | ||||
| 16,382 (0x3FFE) | 16,382 | ||||
| 16,383 (0x3FFF) | 16,383 | ||||