SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
| MSB | LSB |
|---|---|
| 0x151[5:0] | 0x152[7:0] |
This register has the number of valid clocks of PLL1 PDF before holdover is exited.
| BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7:6 | 0x151 | NA | 0 | Reserved | |
| 5:0 | 0x151 | HOLDOVER
_DLD_CNT[13:8] |
2 | The number of valid clocks of PLL1 PDF before holdover mode is exited. | |
| Field Value | Count Value | ||||
| 0 (0x00) | 0 | ||||
| 1 (0x01) | 1 | ||||
| 7:0 | 0x152 | HOLDOVER
_DLD_CNT[7:0] |
0 | 2 (0x02) | 2 |
| ... | ... | ||||
| 16382 (0x3FFE) | 16382 | ||||
| 16383 (0x3FFF) | 16383 | ||||