SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
This register contains the RESET function, and a setting to disable 3-wire SPI mode.
| BIT | NAME | POR DEFAULT | DESCRIPTION |
|---|---|---|---|
| 7 | RESET | 0 | 0: Normal operation
1: Reset (automatically cleared) |
| 6:5 | NA | 0 | Reserved |
| 4 | SPI_3WIRE_DIS | 0 | Disable 3-wire SPI mode. 4-wire SPI mode is enabled by selecting SPI Read back in one of the output MUX settings. For example, CLKin0_SEL_MUX.
0: 3-wire mode enabled 1: 3-wire mode disabled |
| 3:0 | NA | NA | Reserved |