SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
| MSB | LSB |
|---|---|
| 0x155[5:0] | 0x156[7:0] |
These registers contain the value of the CLKin1 R divider.
| BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7:6 | 0x155 | NA | 0 | Reserved | |
| 5:0 | 0x155 | CLKin1_R[13:8] | 0 | The value of PLL1 R divider when CLKin1 is selected. | |
| Field Value | Divide Value | ||||
| 0 (0x00) | Reserved | ||||
| 1 (0x01) | 1 | ||||
| 7:0 | 0x156 | CLKin1_R[7:0] | 150 | 2 (0x02) | 2 |
| ... | ... | ||||
| 16382 (0x3FFE) | 16382 | ||||
| 16383 (0x3FFF) | 16383 | ||||