SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
These registers set the value of the DAC in holdover mode when used manually.
| MSB | LSB |
|---|---|
| 0x14B[1:0] | 0x14C[7:0] |
| BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7:2 | 0x14B | See LOS_TIMEOUT, LOS_EN, TRACK_EN, HOLDOVER_FORCE, MAN_DAC_EN, MAN_DAC[9:8] for information on these bits. | |||
| 1:0 | 0x14B | MAN_DAC[9:8] | 2 | Sets the value of the manual DAC when in manual DAC mode. | |
| Field Value | DAC Value | ||||
| 0 (0x00) | 0 | ||||
| 1 (0x01) | 1 | ||||
| 7:0 | 0x14C | MAN_DAC[7:0] | 0 | 2 (0x02) | 2 |
| ... | ... | ||||
| 1022 (0x3FE) | 1022 | ||||
| 1023 (0x3FF) | 1023 | ||||