SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
This register provides read back access to CLKinX selection indicator and CLKinX LOS indicator. The 2 MSBs are shared with the RB_DAC_VALUE. See RB_DAC_VALUE section.
| BIT | NAME | DESCRIPTION | |
|---|---|---|---|
| 7:6 | RB_DAC_VALUE[9:8] | See RB_DAC_VALUE section. | |
| 5 | RB_CLKin2_SEL | Read back 0: CLKin2 is not selected for input to PLL1.
Read back 1: CLKin2 is selected for input to PLL1. |
|
| 4 | RB_CLKin1_SEL | Read back 0: CLKin1 is not selected for input to PLL1.
Read back 1: CLKin1 is selected for input to PLL1. |
|
| 3 | RB_CLKin0_SEL | Read back 0: CLKin0 is not selected for input to PLL1.
Read back 1: CLKin0 is selected for input to PLL1. |
|
| 2 | N/A | ||
| 1 | RB_CLKin1_LOS | Read back 1: CLKin1 LOS is active.
Read back 0: CLKin1 LOS is not active. |
|
| 0 | RB_CLKin0_LOS | Read back 1: CLKin0 LOS is active.
Read back 0: CLKin0 LOS is not active. |
|