| 7:3 |
N/A |
Reserved |
| 2 |
RB_PLL1_LD_LOST |
This is set when PLL1 DLD edge falls. Does not set if cleared while PLL1 DLD is low. |
| 1 |
RB_PLL1_LD |
Read back 0: PLL1 DLD is low.
Read back 1: PLL1 DLD is high. |
| 0 |
CLR_PLL1_LD_LOST |
To reset RB_PLL1_LD_LOST, write CLR_PLL1_LD_LOST with 1 and then 0.
0: RB_PLL1_LD_LOST is set on next falling PLL1 DLD edge.
1: RB_PLL1_LD_LOST is held clear (0). User must clear this bit to allow RB_PLL1_LD_LOST to become set again. |