SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage (1) | –0.3 | 3.6 | V |
| VIN | Input voltage | –0.3 | (VCC + 0.3) | V |
| TL | Lead temperature (solder 4 seconds) | 260 | °C | |
| TJ | Junction temperature | 150 | °C | |
| IIN | Differential input current (CLKinX/X*,
OSCin/OSCin*, FBCLKin/FBCLKin*, Fin/Fin*) |
± 5 | mA | |
| MSL | Moisture sensitivity level | 3 | ||
| Tstg | Storage temperature | –65 | 150 | °C |