9.7.3.6 PLL2_NCLK_MUX, PLL1_NCLK_MUX, FB_MUX, FB_MUX_EN
This register controls the feedback feature.
Table 31. Register 0x13F
| BIT |
NAME |
POR DEFAULT |
DESCRIPTION |
| 7:5 |
NA |
0 |
Reserved |
| 4 |
PLL2_NCLK_MUX |
0 |
Selects the input to the PLL2 N divider
0: PLL prescaler
1: Feedback mux |
| 3 |
PLL1_NCLK_MUX |
0 |
Selects the input to the PLL1 N delay
0: OSCin
1: Feedback mux |
| 2:1 |
FB_MUX |
0 |
When in zero-delay mode, the feedback mux selects the clock output to be fed back into the PLL1 N divider. |
| Field Value |
Source |
| 0 (0x00) |
DCLKout6 |
| 1 (0x01) |
DCLKout8 |
| 2 (0x02) |
SYSREF Divider |
| 3 (0x03) |
External |
| 0 |
FB_MUX_EN |
0 |
When using zero-delay, FB_MUX_EN must be set to 1 to power up the feedback mux.
0: Feedback mux powered down
1: Feedback mux enabled |