| 7 |
NA |
0 |
Reserved |
| 6 |
CLKin
_OVERRIDE |
0 |
When CLKin_SEL_MODE = 0/1/2 to select a manual clock input, CLKin_OVERRIDE = 1 forces that clock input. Used with clock distribution mode for best performance.
0: Normal, no override.
1: Force select of only CLKin0/1/2, as specified by CLKin_SEL_MODE in manual mode. |
| 5 |
NA |
0 |
Reserved |
| 4 |
HOLDOVER
_PLL1_DET |
0 |
This enables the HOLDOVER when PLL1 lock detect signal transitions from high to low.
0: PLL1 DLD does not cause a clock switch event
1: PLL1 DLD causes a clock switch event |
| 3 |
HOLDOVER
_LOS_DET |
0 |
This enables HOLDOVER when PLL1 LOS signal is detected.
0: Disabled
1: Enabled |
| 2 |
HOLDOVER
_VTUNE_DET |
0 |
Enables the DAC Vtune rail detections. When the DAC achieves a specified Vtune, if this bit is enabled, the current clock input is considered invalid and an input clock switch event is generated.
0: Disabled
1: Enabled |
| 1 |
HOLDOVER
_HITLESS
_SWITCH |
1 |
Determines whether a clock switch event will enter holdover use hitless switching.
0: Hard Switch
1: Hitless switching (has an undefined switch time) |
| 0 |
HOLDOVER_EN |
1 |
Sets whether holdover mode can be entered when holdover conditions are met.
0: Disabled
1: Enabled |