SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
| MSB | LSB |
|---|---|
| 0x160[3:0] | 0x161[7:0] |
This register contains the value of the PLL2 R divider.
| BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7:4 | 0x160 | NA | 0 | Reserved | |
| 3:0 | 0x160 | PLL2_R[11:8] | 0 | Valid values for the PLL2 R divider. | |
| Field Value | Divide Value | ||||
| 0 (0x00) | Not valid | ||||
| 1 (0x01) | 1 | ||||
| 7:0 | 0x161 | PLL2_R[7:0] | 2 | 2 (0x02) | 2 |
| 3 (0x03) | 3 | ||||
| ... | ... | ||||
| 4,094 (0xFFE) | 4,094 | ||||
| 4,095 (0xFFF) | 4,095 | ||||