9.7.8.8 PLL2_LF_C4, PLL2_LF_C3
This register controls the integrated loop filter capacitors.
Table 75. Register 0x16D
| BIT |
NAME |
POR DEFAULT |
DESCRIPTION |
| 7:4 |
PLL2_LF_C4 |
0 |
Internal loop filter components are available for PLL2, enabling either 3rd- or 4th-order loop filters without requiring external components.
Internal loop filter capacitor C4 can be set according to the following table. |
| Field Value |
Capacitance |
| 0 (0x00) |
10 pF |
| 1 (0x01) |
15 pF |
| 2 (0x02) |
29 pF |
| 3 (0x03) |
34 pF |
| 4 (0x04) |
47 pF |
| 5 (0x05) |
52 pF |
| 6 (0x06) |
66 pF |
| 7 (0x07) |
71 pF |
| 8 (0x08) |
103 pF |
| 9 (0x09) |
108 pF |
| 10 (0x0A) |
122 pF |
| 11 (0x0B) |
126 pF |
| 12 (0x0C) |
141 pF |
| 13 (0x0D) |
146 pF |
| 14 (0x0E) |
Reserved |
| 15 (0x0F) |
Reserved |
| 3:0 |
PLL2_LF_C3 |
0 |
Internal loop filter components are available for PLL2, enabling either 3rd- or 4th-order loop filters without requiring external components.
Internal loop filter capacitor C3 can be set according to the following table. |
| Field Value |
Capacitance |
| 0 (0x00) |
10 pF |
| 1 (0x01) |
11 pF |
| 2 (0x02) |
15 pF |
| 3 (0x03) |
16 pF |
| 4 (0x04) |
19 pF |
| 5 (0x05) |
20 pF |
| 6 (0x06) |
24 pF |
| 7 (0x07) |
25 pF |
| 8 (0x08) |
29 pF |
| 9 (0x09) |
30 pF |
| 10 (0x0A) |
33 pF |
| 11 (0x0B) |
34 pF |
| 12 (0x0C) |
38 pF |
| 13 (0x0D) |
39 pF |
| 14 (0x0E) |
Reserved |
| 15 (0x0F) |
Reserved |