ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒclock | Clock frequency | 16.00 | MHz | |||
tc | Cycle time | No clock spreading(1) | 62.5 | ns | ||
With clock spreading(1) | 1.02 × tc | ns | ||||
tw(H) | Pulse duration, high | 50% to 50% reference points | 0.4 x tc | ns | ||
tw(L) | Pulse duration, low | 50% to 50% reference points | 0.4 x tc | ns | ||
tjp | Period jitter, PLL_REFCLK_I | –250 | 250 | ps |