ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | 1.2-V supply voltage, core logic | 1.14 | 1.2 | 1.26 | V |
VCCA | Analog voltage for PLL | 1.14 | 1.2 | 1.26 | V |
VCCIO_0 | DDR2 memory interface | 1.71 | 1.8 | 1.89 | V |
VCCIO_1 | 1.8-V supply voltage for DMD | 1.71 | 1.8 | 1.89 | V |
VCCIO_2 | Pixel interface supply voltage | 3.135 | 3.3 | 3.465 | V |
VDDQ | EFuse programming voltage | 0.0 | 0.0 | 0.0 | V |
TJ | Operating junction temperature | –40 | 125 | °C | |
TA | Operating ambient temperature(1) | –40 | 105 | °C |