ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVDD | Logic core power (1.2 V) | 140 | 186 | mA | ||
IVCCA | PLL power (1.2 V) | 3 | 10 | mA | ||
IVCCIO_0/1 | DDR2 memory and DMD interface I/O power (1.8 V) | 180 | 245 | mA | ||
IVCCIO_2 | Pixel data input power (3.3 V) | 4 | 10 | mA | ||
Total power | 469 | 724 | mW |