ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PIN | I/O | I/O | CLOCK | ||
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | DESCRIPTION |
DMD_D0 | B12 | 1.80 V | O5 | DMD_DCLK | DMD data pins. DMD data pins are DDR (Double Data Rate) signals that are clocked on both edges of DMD_DCLK. |
DMD_D1 | A13 | ||||
DMD_D2 | A12 | ||||
DMD_D3 | B11 | ||||
DMD_D4 | C10 | ||||
DMD_D5 | A11 | ||||
DMD_D6 | D9 | ||||
DMD_D7 | B10 | ||||
DMD_D8 | A10 | ||||
DMD_D9 | B9 | ||||
DMD_D10 | A9 | ||||
DMD_D11 | A8 | ||||
DMD_D12 | B8 | ||||
DMD_D13 | C8 | ||||
DMD_D14 | A7 | ||||
DMD_DCLK | A6 | O5 | N/A | DMD data clock (DDR) | |
DMD_LOADB | C7 | O5 | DMD_DCLK | DMD data load signal (active low) | |
DMD_SCTRL | B6 | O5 | DMD_DCLK | DMD data serial control signal | |
DMD_TRC | B7 | O5 | DMD_DCLK | DMD data toggle rate control | |
DMD_DAD_OEZ | A5 | O5 | Async | DMD DAD output enable (active low). A pullup (10 kΩ to 100 kΩ) to the 1.8-V rail for the DMD interface is needed to keep this signal inactive when tristated. | |
DMD_DAD_BUS | B5 | O5 | DMD_SAC_CLK | DMD DAD bus data | |
DMD_DAD_STRB | D7 | O5 | DMD_DCLK | DMD DAD bus strobe. | |
DMD_SAC_BUS | A4 | O5 | DMD_SAC_CLK | DMD SAC bus data | |
DMD_SAC_CLK | A3 | O5 | N/A | DMD SAC bus clock | |
DMD_JTCK | B4 | O4 | N/A | DMD interface test clock. Signal connected to DMD JTAG interface to allow the verification of the interface. The interface is tristated when not active. | |
DMD_JTMS | C5 | O4 | N/A | DMD interface test mode. Signal connected to DMD JTAG interface to allow the verification of the interface. The interface is tristated when not active. | |
DMD_JTDI | D5 | O4 | N/A | DMD interface test data output. Signal connected to DMD JTAG interface to allow the verification of the interface. This signal connects to the DMD JTAG TDI. The interface is tristated when not active. | |
DMD_JTDO | C4 | I1 | N/A | DMD interface test data input. Signal connected to DMD JTAG interface to allow the verification of the interface. This signal connects to the DMD JTAG TDO. Internal pulldown. | |
DMD_PWR_EN | C11 | 3.30 V | O6 | Async | DMD power regulator enable (active high) |