ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
The supported sources with typical timings are shown in Table 7-1.
RESOLUTION | HORIZONTAL | VERTICAL | CLOCK | |||||
---|---|---|---|---|---|---|---|---|
HORIZONTAL | VERTICAL | FP | BP | SYNC WIDTH | FP | BP | SYNC WIDTH | MHz |
320 | 120 | 40 | 32 | 6 | 4 | 7 | 1 | 3.1 |
320 | 160 | 42 | 32 | 6 | 7 | 7 | 1 | 4.2 |
320 | 240 | 42 | 32 | 6 | 15 | 7 | 1 | 6.3 |
400 | 240 | 48 | 50 | 6 | 16 | 6 | 1 | 7.8 |
480 | 240 | 96 | 24 | 6 | 8 | 14 | 1 | 9.4 |
500 | 250 | 50 | 24 | 6 | 36 | 15 | 1 | 10.2 |
640 | 160 | 41 | 41 | 6 | 11 | 19 | 1 | 8.3 |
640 | 240 | 104 | 50 | 6 | 14 | 8 | 1 | 12.6 |
640 | 480 | 84 | 70 | 6 | 35 | 9 | 1 | 25.2 |
800 | 480 | 144 | 50 | 6 | 35 | 9 | 1 | 31.5 |
852 | 480 | 68 | 74 | 6 | 35 | 9 | 1 | 31.5 |
853 | 480 | 67 | 74 | 6 | 35 | 9 | 1 | 31.5 |
854 | 240 | 68 | 72 | 6 | 14 | 9 | 1 | 15.8 |
854 | 480 | 68 | 72 | 6 | 35 | 9 | 1 | 31.5 |
864 | 480 | 60 | 70 | 6 | 35 | 9 | 1 | 31.5 |
960 | 160 | 164 | 70 | 6 | 5 | 9 | 1 | 12.6 |
960 | 240 | 164 | 70 | 6 | 13 | 9 | 1 | 18.9 |
960 | 250 | 164 | 70 | 6 | 14 | 9 | 1 | 19.7 |
960 | 480 | 164 | 70 | 6 | 35 | 9 | 1 | 37.8 |
608 | 684(1) | 46 | 40 | 6 | 104 | 30 | 1 | 33.33 |