ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input threshold voltage | 1.8-V LVCMOS (I/O Type 1) | 1.17 | VCCIO + 0.3 | V | ||
3.3-V LVCMOS (I/O Type 2, 8) | 2.0 | VCCIO + 0.3 | |||||
SSTL_18 (I/O Type S, SD) | 1.08 | VCCIO + 0.3 | |||||
VIL | Low-level input threshold voltage | 1.8-V LVCMOS (I/O Type 1) | –0.3 | 0.63 | V | ||
3.3-V LVCMOS (I/O Type 2, 8) | –0.3 | 0.8 | |||||
SSTL_18 (I/O Type S, SD) | –0.3 | 0.73 | |||||
VOH | High-level output voltage | 1.8-V LVCMOS fixed current (I/O Type 4) | 1.35 | V | |||
1.8-V LVCMOS variable current (I/O Type 5) | 1.35 | ||||||
3.3-V LVCMOS fixed current (I/O Type 6, 8) | 2.4 | ||||||
SSTL_18 (I/O Type S, SD) | VCCIO – 0.28 | ||||||
VOL | Low-level output voltage | 1.8-V LVCMOS fixed current (I/O Type 4) | 0.45 | V | |||
1.8-V LVCMOS variable current (I/O Type 5) | 0.45 | ||||||
3.3-V LVCMOS fixed current (I/O Type 6, 8) | 0.4 | ||||||
SSTL_18 (I/O Type S, SD) | 0.28 |