ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PIN | I/O | I/O | CLOCK | ||
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | DESCRIPTION |
JTAGRSTZ | J13 | 3.30 V | I2 | Async | JTAG, Reset. Includes weak internal pull-up. Holds TAP controller and associated JTAG logic in idle state under normal operation. This pin should be pulled down with a 5 kΩ or smaller resistor for normal operation. |
JTAGTDI | K15 | I2 | JTAGTCK | JTAG, Serial Data In. Includes weak internal pull-up. | |
JTAGTCK | L15 | I2 | N/A | JTAG, Serial Data Clock. Includes weak internal pull-up. | |
JTAGTMS | L16 | I2 | JTAGTCK | JTAG, Test Mode Select. Includes weak internal pull-up. | |
JTAGTDO | K14 | O6 | JTAGTCK | JTAG, Serial Data Out. |