ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒclock | Clock frequency, FLASH_SCLK(1) | 39.00 | MHz | |||
tclkper | Clock period, FLASH_SCLK | 50% reference points | 25.64 | ns | ||
twh | Pulse width high, FLASH_SCLK | 50% reference points | 10 | ns | ||
twl | Pulse width low, FLASH_SCLK | 50% reference points | 10 | ns | ||
tt | Transition time, all signals | 20% to 80% reference points, Cload = 20 pF | 1 | 3 | ns | |
tvalid_POCI | Flash POCI valid data max delay after FLASH_SCLK falling edge | 50% reference points | 10 | ns | ||
tvalid_PICO_b | PICO valid before rising edge of FLASH_SCLK | 50% reference points | 2.2 | ns | ||
tvalid_PICO_a | PICO valid after rising edge of FLASH_SCLK | 50% reference points | 5.2 | ns |