ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
The DLPC120-Q1 is compatible with three DMD components:
DLP3020-Q1 - 0.3 WVGA FQR DMD
DLP3021-Q1 - 0.3 WVGA FQR DMD
The DLPC120-Q1 formats incoming video data from a parallel interface and drives the DMD timing to display the video. It also controls illumination enables to strobe illuminators synchronously with the DMD mirror movement. The DLPC120-Q1 is designed for automotive applications with a wide operating temperature range and diagnostic features to identify certain failure modes.