ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒclock | Clock frequency, DMD_DCLK and DMD_SAC_CLK(1) | 75.00 | 78.00 | 80.00 | MHz | |
tp_clkper | Clock period, DMD_DCLK and DMD_SAC_CLK | 50% reference points | 12.5 | 15.0 | ns | |
tp_clkjit | Clock jitter, DMD_DCLK and DMD_SAC_CLK | Maximum fclock | 200 | ps | ||
tp_wh | Pulse width high, DMD_DCLK and DMD_SAC_CLK | 50% reference points | 6.2 | ns | ||
tp_wl | Pulse width low, DMD_DCLK and DMD_SAC_CLK | 50% reference points | 6.2 | ns | ||
tt | Transition time, all signals | 20% to 80% reference points | 0.5 | 1.5 | ns | |
tp_su | Output setup time – DMD_D(14:0), DMD_SCTRL, DMD_LOADB and DMD_TRC relative to both rising and falling edges of DMD_DCLK(2) | 50% reference points | 1.5 | ns | ||
tp_h | Output hold time – DMD_D(14:0), DMD_SCTRL, DMD_LOADB and DMD_TRC signals relative to both rising and falling edges of DMD_DCLK(2) | 50% reference points | 1.5 | ns | ||
tp_d1_skew | DMD data skew – DMD_D(14:0), DMD_SCTRL, DMD_LOADB and DMD_TRC signals relative to each other | 50% reference points | 0.20 | ns | ||
tp_d2_skew | DAD/ SAC data skew - DMD_SAC_BUS, DMD_DAD_OEZ and DMD_DAD_BUS signals relative to DMD_SAC_CLK | 50% reference points | 1.65 | ns | ||
tp_d3_skew | DMD_DAD_STRB signal relative to DMD_DCLK | 50% reference points | 1.65 | ns | ||
tp_clk_skew | Clock skew – DMD_DCLK and DMD_SAC_CLK relative to each other | 50% reference points | 0.25 | ns |