ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PIN | I/O | I/O | CLOCK | ||
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | DESCRIPTION |
TMP_SDA | K13 | 3.30 V | B8 | Async | Temperature control serial data. This signal is used to communicate with the TMP411 to read the temperature values. Follows I2C protocol as required by TMP411. |
TMP_SCL | M16 | B8 | Async | Temperature control serial clock. This signal is used to communicate with the TMP411 to read the temperature values. Follows I2C protocol as required by TMP411. | |
HTR_ENABLE | C14 | O6 | Async | Reserved pin |