ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
This mode displays a custom, static image, which is stored in the DLPC120-Q1 Application Serial Flash memory. The content of the splash image is configurable. The Flash memory can store multiple Splash Screens, where the quantity is limited by the size of the splash images, size of the memory chip, and capacity of the remaining memory contents. Splash Screens are displayed via command list execution. Contact a TI Applications Engineer in order to change the splash images stored in the Flash memory.