ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PIN | I/O | I/O | CLOCK | DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | |
LED_B_PWM | D16 | 3.30 V | O6 | N/A | Function reserved for future use. |
LED_R_PWM (PWRGOOD_CNTRL) | E14 | O6 | N/A | Repurposed for power good control. Together with pin G13 (PWRGOOD), this signal is used for DLP30xx-Q1 parking as part of the preconditioning sequence and subsequent unparking. See the DLPC120-Q1 Programmer's Guide for implementation details. | |
LED_G_PWM | F13 | O6 | N/A | Function reserved for future use. | |
LED_B_EN | C15 | O6 | N/A | Blue LED enable strobe. Controlled by programmable DMD sequence timing (active high) | |
LED_R_EN | C16 | O6 | N/A | Red LED enable strobe. Controlled by programmable DMD sequence timing (active high) | |
LED_G_EN | D14 | O6 | N/A | Green LED enable strobe. Controlled by programmable DMD sequence timing (active high) | |
LED_S_EN | B16 | O6 | N/A | LED shunt enable. Controlled by programmable DMD sequence timing (active high) | |
LED_D_EN | E13 | O6 | N/A | LED drive enable. Controlled by programmable DMD sequence timing (active high) | |
LEDDRV_ON | D15 | O6 | Async | LED driver enable. Active high output control to external LED drive logic | |
LED_EN | F16 | I2 | Async | LED enable (active high input). A logic low on this signal forces LEDDRV_ON low and RGB strobes low. These signals are enabled 100 ms after LED_EN transitions to a high (assuming corresponding SW parameters are also set to enable LED operation). | |
LED_COMPZ | D13 | I2 | Async | LED threshold compare (active low input). A logic low on this signal indicates a threshold is reached, and in discontinuous mode controls shunt enable (LED_S_EN). | |
AST_CLR0 | L12 | O6 | N/A | Function reserved for future use | |
AST_HLD0 | M13 | O6 | N/A | Function reserved for future use | |
AST_INTR0 | L13 | O6 | N/A | Sequence timer interrupt port | |
AST_CLR1 | M12 | O6 | N/A | Function reserved for future use | |
AST_HLD1 | R16 | O6 | N/A | Function reserved for future use | |
AST_INTR1 | M14 | O6 | N/A | Function reserved for future use |