ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PIN | I/O | I/O | CLOCK | ||
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | DESCRIPTION |
TSTPT_0 | K16 | 3.30 V | B8 | Async | Reserved for Test Outputs. These test I/O should be left open or unconnected for normal operation in final product design. (DO NOT tie to GND), Internal Pullup on all signals. TSTPT_4 should be pulled up using external 10 kΩ resistor to ensure proper initialization. |
TSTPT_1 | J14 | ||||
TSTPT_2 | J15 | ||||
TSTPT_3 | J16 | ||||
TSTPT_4 | H16 | ||||
TSTPT_5 | H15 | ||||
TSTPT_6 | H12 | ||||
TSTPT_7 (CM_DM) | H14 | 3.30 V | B8 | Async | This pin is configured by default to indicate whether the system is in Continuous Mode (High) or Discontinuous Mode (Low). Contact a TI Applications Engineer for implementation details. It can also be reserved as a Test Output. |