ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
The PLL’s two analog supplies, VCCA and VSSA, shall be filtered with two series ferrite beads and two shunt 0.1-µF and 0.01-µF capacitors. The ferrite on VSSA is preferred but optional.
COMPONENT | PARAMETER | RECOMMENDED VALUE | UNIT |
---|---|---|---|
Shunt Capacitor | Capacitance | 0.1 | µF |
Shunt Capacitor | Capacitance | 0.01 | µF |
Series Ferrite | Impedance at 10 MHz | >= 180 | Ω |
Impedance at 100 MHz | >= 600 | Ω | |
DC Resistance | < 0.40 | Ω |
Example ferrite bead recommendations are listed in Table 11-2.
PART NUMBER | R @ DC | Z @ 10 MHz | Z @ 100 MHz | Z @1-GHz SIZE |
---|---|---|---|---|
BLM18EG601SN1 | 0.35 | 200 | 600 | 0603 |
BLM15AX601SN1 | 0.34 | 190 | 600 | 0402 |
The capacitors should be mounted as close to the package balls as possible.