ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
The external serial flash may also be programmed via the same SPI interface which is connected to the DLPC120-Q1. In order to avoid conflicting data on this interface, the DLPC120-Q1 must be held in reset while the flash memory is programmed. See flash specification for details of the programming configuration.