选择版本
VOLIB
用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)
VoLIB for C55x Windows Installer
VoLIB for C55x Linux Installer
VoLIB for C64x+ Windows Installer
VoLIB for C64x+ Linux Installer
产品
基于 Arm 的处理器
数字信号处理器 (DSP)
文档
**
发布信息
This is a GA release of the Voice Library (VoLIB) for C55x/C64x+ processors.
The Voice Library provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be acquired from TI separately ( [C55][C64] ), the components of VoLIB satisfy most of the fundamental building blocks required to develop a complete VoIP signal processing chain. The deliverables in this release include, a Windows and Linux installation executable for both the C55x and C64x+ DSP processing cores. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with all component libraries, header files and test examples. The VoLIB User Manual below provides additional information regarding this release.