ZHCABB3 July 2021 DRA821U , DRA829J , DRA829V , TDA4VM , TDA4VM-Q1
需要进行一次性配置,以便 ROM 能够访问 eMMC 的 boot0 分区。
# Run the below from u-boot prompt
# Write partition table to eMMC
setenv mmcdev 0
gpt write mmc 0 ${partitions}
#one time only per board, to give ROM access to the boot partition, the following commands must be used for the first time
mmc partconf 0 1 1 1
mmc bootbus 0 2 0 0