B Revision
History
Changes from January 15, 2022 to January 17, 2023 (from Revision D (January 2022) to Revision E (January 2023))
- Added the --assume_control_regs_read option.Go
- The --strict_compatibility linker option no longer has any effect
and has been removed from the documentation.Go
- Added the --fp_single_precision_constant compiler
option.Go
- Added the --assume_control_regs_read option.Go
- Documented predefined macros for ptrdiff_t and size_t
types.Go
- Corrected names of the
--gen_cross_reference_listing and
--asm_cross_reference_listing options wherever
they appear.Go
- Added links to additional documentation to the list of --opt_level
optimizations.Go
- Added information about corresponding --opt_level to certain optimization
descriptions.Go
- Native vector types are now called
"TI vector types."Go
- Examples have been updated to use constructors to initialize
elements of a vector rather than cast/scalar-widening syntax.Go
- Examples have been updated to use constructors to initialize elements of a
vector rather than cast/scalar-widening syntax.Go
- Added description of the effects of
the --assume_control_regs_read
option.Go