SPRUI04E July 2015 – January 2023
The C6000 C/C++ compiler supports all of the standard C89 keywords, including const, volatile, and register. It supports all of the standard C99 keywords, including inline and restrict. It supports all of the standard C11 keywords. It also supports TI extension keywords __interrupt, __near, __far, __cregister, and __asm. Some keywords are not available in strict ANSI mode.
The following keywords may appear in other target documentation and require the same treatment as the interrupt and restrict keywords: