SPRUI04E July 2015 – January 2023
If you are preprocessing, the preprocessor performs preprocessing only; it does not compile your source code. To override this feature and continue to compile after your source code is preprocessed, use the --preproc_with_compile option along with the other preprocessing options. For example, use --preproc_with_compile with --preproc_only to perform preprocessing, write preprocessed output to a file with a .pp extension, and compile your source code.