SPRUI04E July 2015 – January 2023
To assist with the management of output CSV analysis files, pprof6x supports these environment variables:
TI_WCGDATA | Allows you to specify a single output CSV file for all weighted call graph analysis information. New information is appended to the CSV file identified by this environment variable, if the file already exists. |
TI_ANALYSIS_DIR | Specifies the directory in which the output analysis file will be generated. The same environment variable can be used for both code coverage information and weighted call graph information (all analysis files generated by pprof6x will be written to the directory specified by the TI_ANALYSIS_DIR environment variable). |
The existing TI_COVDIR environment variable is still supported when generating code coverage analysis, but is overridden in the presence of a defined TI_ANALYSIS_DIR environment variable.