SPRUI04E July 2015 – January 2023
Because you are referencing only the symbol's value as stored in the symbol table, the symbol's declared type is unimportant. In Section 9.7.3.2.1, int is used. You can reference linker-defined symbols in a similar manner.