SPRUI04E July 2015 – January 2023
The compiler embeds software pipelined loop information in the .asm file. This information is used to optimize C/C++ code or linear assembly code.
The software pipelining information appears as a comment in the .asm file before a loop and for the assembly optimizer the information is displayed as the tool is running. Section 5.7.2.1 illustrates the information that is generated for each loop.
The --debug_software_pipeline option adds additional information displaying the register usage at each cycle of the loop kernel and displays the instruction ordering of a single iteration of the software pipelined loop.
Refer to the TMS320C6000 Programmer’s Guide for details on the information and messages that can appear in the Software Pipelining Information comment block before each loop.