SPRUI04E July 2015 – January 2023
The __float2_t container type should be used (instead of double) to store two floats. There are manipulation intrinsics to create and manipulate objects with the __float2_t type (see Table 9-8). The run-time-support file, c6x.h, must be included when using __float2_t or when using any of the __float2_t manipulation intrinsics.
Recommendations for using the __float2_t type: