SPRUI04E July 2015 – January 2023
The --silicon_version option controls the use of target-specific instructions and alignment. The alias for this option is -mv. If this option is not used, the compiler generates code for the C6400+ parts by default.
Specify the family of the part, for example, --silicon_version=6400+ or --silicon_version=6740.
Target CPU version options include:
If you want support for C6200, C6400, C6700, or C6700+ targets, please use the C6000 v7.4.x Code Generation Tools and refer to SPRU187 and SPRU186 for documentation. These targets are no longer supported by the C6000 v8.x Code Generation Tools.