SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | EVLTM CV Delta1 | I2 | 0 | 32767 | 50 | mV |
| Advanced Charge Algorithm | Elevated Degrade | EVLTM CV Delta2 | I2 | 0 | 32767 | 100 | mV |
| Advanced Charge Algorithm | Elevated Degrade | EVLTM CV Delta3 | I2 | 0 | 32767 | 150 | mV |
| Advanced Charge Algorithm | Elevated Degrade | EVLTM CV Delta4 | I2 | 0 | 32767 | 200 | mV |
| Advanced Charge Algorithm | Elevated Degrade | EVLTM CV Delta5 | I2 | 0 | 32767 | 300 | mV |
Description: These parameters set the 5 levels of stepdown voltaged to be reduced from ChargingVoltage() for elevated voltage extended charge degradation under EVLTM temperature range.