SPMU383 April 2026 BQ27Z846
This command returns the SiAnode Status()
The ACTIVE bit indicates that the Silicon-Anode specific gauging algorithm is fully enabled and operational for the current battery pack.
The ACTIVE bit is set to 1 when all of the following conditions are simultaneously true:
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | ACTIVE |
| RSVD (Bit 15-1): Reserved. Do not use. | ||
| ACTIVE (Bit 0): Status of SiAnode Algorithm | ||
| 1 = | The gauge operates in Silicon-Anode mode and uses the dedicated Si-Anode OCV, impedance, and gauging models | |
| 0 = | The gauge falls back to standard (non-Si-Anode) gauging behavior, even if Silicon-Anode features are partially configured. | |