SPMU383 April 2026 BQ27Z846
The device provides recoverable protection, which includes firmware-based protecion and hardware-based protection. Firmware-based protections requires one additional second to react when the trigger condition is detected. When the protection is triggered, charging and/or discharging is disabled. This is indicated by the OperationStatus()[XCHG] = 1 when charging is disabled, and/or the OperationStatus()[XDSG] = 1 when discharging is disabled. Once the protection is recovered, charging and discharging resume. All protection items can be enabled or disabled under Settings:Enabled Protections A, Settings:Enabled Protections B, Settings:Enabled Protections C, and Settings:Enabled Protections D.
When the protections and permanent fails are triggered, the BatteryStatus()[TCA][TDA][FD][OCA][OTA] is set according to the type of safety protections. Section 12.8 provides a summary of the various alarms flags' set conditions.