SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | IT Gauging Configuration | H2 | 0x0000 | 0xFDFF | 0xD0FE | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DOD_R SCALE_EN | RELAX_ SMOOTH_OK | TDELTAV | SMOOTH | RELAX_ JUMP_OK | DELAY_ DROP_TO_0 | RSVD | FAST_ QMAX_FLD |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FAST_QMAX_LRN | RSOC_CONV | LFP_RELAX | DOD0EW | OCVFR | RFACTSTEP | CSYNC | CCT |
| DOD_RSCALE_EN (Bit 15): Configures which DOD the new RScale is to be applied. | ||
| 1 = | The RScale is only applied to DODs higher than the DOD where the RScale was calculated. | |
| 0 = | The RScale is applied to all DODs during IT simulations. | |
| RELAX_SMOOTH_OK (Bit 14): Smooth RSOC during RELAX mode | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| TDELTAV (Bit 13): TURBO Mode Delta Voltage | ||
| 1 = | Must set this flag to 1 to support TURBO mode. | |
| 0 = | Use of DeltaVoltage learned as the maximal difference between instantaneous and average voltage (default). | |
| SMOOTH (Bit 12): Smooth RSOC | ||
| 1 = | Smoothed FullChargeCapacity() and RemainingCapacity() is used (default). | |
| 0 = | True FullChargeCapacity() and RemainingCapacity() is used. | |
| RELAX_JUMP_OK (Bit 11): Allows RSOC jump during RELAX mode | ||
| 1 = | Enabled | |
| 0 = | Disabled (default) | |
| DELAY_DROP_TO_0 (Bit 10): Delay | ||
| 1 = | Enabled | |
| 0 = | Disabled (default) | |
| RSVD (Bit 9): Reserved. Do not use. | ||
| FAST_QMAX_FLD (Bit 8): Fast Qmax Update in Field | ||
| 1 = | Enabled | |
| 0 = | Disabled (default) | |
| FAST_QMAX_LRN (Bit 7): Fast Qmax Update in Learning | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| RSOC_CONV (Bit 6): RSOC Convergence (Fast Scaling) | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| LFP_RELAX (Bit 5): Lithium Iron Phosphate Relax | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| DOD0EW (Bit 4): DOD0 Error Weighting | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| OCVFR (Bit 3): Open Circuit Voltage Flat Region | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| RFACTSTEP (Bit 2): Ra Factor Step | ||
| 1 = | Enabled (default). | |
| 0 = | Disabled | |
| CSYNC (Bit 1): Sync RemainingCapacity() with FullChargeCapacity() at valid charge termination | ||
| 1 = | Synchronized (default) | |
| 0 = | Not synchronized | |
| CCT (Bit 0): Cycle Count Threshold | ||
| 1 = | Use CC % of FullChargeCapacity() | |
| 0 = | Use CC % of DesignCapacity() (default) | |