SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Temperature Mode | H1 | 0 | 0xFF | 0x01 | hex |
Description: Temperature measurement mode configuration. Controls which temperature source is used for gauging calculations.
Default value updated per FW v0.03 Build 4 (previous TRM value: 0x04).