SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Flag Map | Set Up 4 Pin Number | U1 | 0x00 | 0x0A | 0x00 | # |
| Value | Pin Assignment | |
|---|---|---|
| 0 = | Disabled (No pin assigned) | |
| 1 = | INT (Pad C2) - Programmable interrupt/GPIO output | |
Note: The device is a 15-pad BGA package. The INT pin (pad C2) is the only GPIO-capable pin that can be used for flag mapping. The INT pin can be configured as a programmable output interrupt or GPIO via device firmware.