SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T3 | I2 | 0 | 150 | 10 | 0.1 K |
Description: This is the temperature hysteresis applied when temperature is decreasing from high temperature to T3 standard high temperaure range .