SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Permanent Fail | ISI | Low Fault Count Threshold | U1 | 3 | 255 | 5 | – | Number of fails against Low Internal Short Threshold to trigger a permanent failure when Enabled PF D[ISI_LO] = 1 |
| Permanent Fail | ISI | High Fault Count Threshold | U1 | 3 | 255 | 5 | – |