SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT-DZT Cfg | Qmax Upper Bound | U1 | 100 | 255 | 130 | % |
Description: Maximum Qmax value over the lifetime of the pack. If the updated Qmax value is larger than this setting, the updated Qmax will be capped to Qmax Upper Bound. Qmax Upper Bound is a percentage of Design Capacity.