SPMU383 April 2026 BQ27Z846
The device can permanently disable the battery upon receipt of a two-word MAC sequence. The two-word key is programmable via ManufacturerAccess() 0x0035 security keys. Both keys must be sent within 4 s of each other for [FORCE] to activate.