SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | System Present | SYS_PRES Delay | U1 | 1 | 8 | 1 | Count |
Description: Number of consecutive pin samples required to determine the state of a configured function. This parameter is used for debouncing the SHUTDN and PRES functions when assigned to a GPIO pin via IO Config settings. Samples are taken at 250-ms intervals.